OBS RC 16B-1 SS AT_L08 197P

10706485
$0.00 /
  • Number of Strands/Width: 1
  • Pin Diameter (mm): 8.28 mm
  • Roller Diameter (mm): 15.88 mm
  • Base Catalog No: 16B-1 SS
  • Chain Category: Roller Chain
  • Chain Construction: Riveted
  • Chain Length (mm): 5003.8 mm
  • Chain Length (No. of Links): 197 ST
  • Chain Pitch (mm): 25.4 mm
  • Connecting Link: I-I
  • ISO Chain Number: ISO606-B
  • Lubrication: VSK008: Wolfrasyn
  • Net Weight: 2.70
  • Pin Length (mm): 35.4 mm
  • Plate Style: LSW
  • REX Minimum Tensile Strength (N): 40000 N
  • Roller Style: FLP
  • Transverse Pitch (mm): 0 mm
  • Weight unit: KG
  • Width Between Outer Plates (mm): 25.6 mm
QTY