OBS RC 20B-1_PIN20B-2,1/1+21A J2 465P DR
10705724
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 10.19 mm
- Roller Diameter (mm): 19.05 mm
- Attachment Layout: PIN20B-2,1/1+21A
- Chain Length (mm): 14763.75 mm
- Chain Length (No. of Links): 465 ST
- Chain Pitch (mm): 31.75 mm
- Connecting Link: I-I
- ISO Minimum Tensile Strength (N): 95000 N
- Lubrication: VSK001: RexPro
- Pin Length (mm): 40.4 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 112000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm