OBS RC 10B-1_PIN10B-2,1/1 467P USE VC
10705655
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 5.08 mm
- Roller Diameter (mm): 10.16 mm
- Attachment Layout: PIN10B-2,1/1
- Chain Length (mm): 7413.625 mm
- Chain Length (No. of Links): 467 ST
- Chain Pitch (mm): 15.875 mm
- Connecting Link: I-I
- ISO Minimum Tensile Strength (N): 22200 N
- Lubrication: VSK001: RexPro
- Net Weight: 1.10
- Pin Length (mm): 35.5 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 23800 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG