RC R31-1 SH X_J2+TF L06 160P SP
10705654
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 10.19 mm
- Roller Diameter (mm): 19.05 mm
- Base Catalog No: R31-1 SH X
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 5080 mm
- Chain Length (No. of Links): 160 ST
- Chain Pitch (mm): 31.75 mm
- Connecting Link: I-V
- ISO Chain Number: REX standard
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK006: Structovis
- Net Weight: 5.33
- Pin Length (mm): 45.8 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 150000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 32.2 mm