RC 16B-3_194P I-A
10705650
$0.00
/
- Number of Strands/Width: 3
- Pin Diameter (mm): 8.28 mm
- Roller Diameter (mm): 15.88 mm
- Base Catalog No: 16B-3
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 4927.6 mm
- Chain Length (No. of Links): 194 ST
- Chain Pitch (mm): 25.4 mm
- Connecting Link: I-A
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 160000 N
- Lubrication: VSK001: RexPro
- Net Weight: 8.02
- Pin Length (mm): 99.3 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 190000 N
- Roller Style: FLP
- Transverse Pitch (mm): 31.88 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 25.6 mm