OBS RC 10B-1_W304,1/4 151P
10705428
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 5.08 mm
- Roller Diameter (mm): 10.16 mm
- Attachment Layout: W304,1/4
- Chain Length (mm): 2397.125 mm
- Chain Length (No. of Links): 151 ST
- Chain Pitch (mm): 15.875 mm
- Connecting Link: I-V
- ISO Minimum Tensile Strength (N): 22200 N
- Lubrication: VSK001: RexPro
- Net Weight: 0.98
- Pin Length (mm): 18.9 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 23800 N
- Roller Style: FLP
- Weight unit: KG