OBS RC 2050 LB_95P ZN KRT
10702544
$0.00
/
- Number of Strands/Width: 1
- Base Catalog No: 2050
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 3016.25 mm
- Chain Length (No. of Links): 95 ST
- Chain Pitch (mm): 31.75 mm
- Connecting Link: I-I
- ISO Chain Number: ISO1275
- Lubrication: Link-Belt-Schmierung
- Net Weight: 0.68
- Transverse Pitch (mm): 0 mm
- Weight unit: KG