OBS RC 80-2_J5 55P SP
10702529
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 7.92 mm
- Roller Diameter (mm): 15.88 mm
- Base Catalog No: 80-2
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 1397 mm
- Chain Length (No. of Links): 55 ST
- Chain Pitch (mm): 25.4 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-A
- ISO Minimum Tensile Strength (N): 111200 N
- Lubrication: VSK001: RexPro
- Net Weight: 5.01
- Pin Length (mm): 62.4 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 125000 N
- Roller Style: FLP
- Transverse Pitch (mm): 29.29 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 22.7 mm