RC 05B-1 LB_NTR 625P KRT
10702513
$0.00
/ EA
- Number of Strands/Width: 1
- Chain Construction: Riveted
- Chain Length (mm): 5000 mm
- Chain Length (No. of Links): 625 ST
- Chain Pitch (mm): 8 mm
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 4400 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 0.21
- Pin Length (mm): 8.6 mm
- REX Minimum Tensile Strength (N): 4400 N
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 4.9 mm