RC 16B-2 LB_197P KRT
10702477
$0.00
/ EA
- Number of Strands/Width: 2
- Chain Construction: Riveted
- Chain Length (mm): 5003.8 mm
- Chain Length (No. of Links): 197 ST
- Chain Pitch (mm): 25.4 mm
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 106000 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 5.27
- REX Minimum Tensile Strength (N): 106000 N
- Weight unit: KG