RC 28B-1_B33176,2/3 83P DRW
10702463
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 15.9 mm
- Roller Diameter (mm): 27.94 mm
- Attachment Layout: B33176,2/3
- Chain Length (mm): 3689.35 mm
- Chain Length (No. of Links): 83 ST
- Chain Pitch (mm): 44.45 mm
- Connecting Link: I-I
- ISO Minimum Tensile Strength (N): 200000 N
- Lubrication: VSK001: RexPro
- Net Weight: 9.89
- Pin Length (mm): 63.3 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 200000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG