RC C06B-3 LB_525P KRT
10702344
$0.00
/
- Number of Strands/Width: 3
- Base Catalog No: C06B-3
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 5000.625 mm
- Chain Length (No. of Links): 525 ST
- Chain Pitch (mm): 9.525 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 24900 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 1.10
- Plate Style: LGD
- REX Minimum Tensile Strength (N): 24900 N
- Weight unit: KG