RC 60H-1_L18 117P V-V/SC (nEU)
10702338
$0.00
/
- Number of Strands/Width: 1
- Chain Construction: Riveted
- Chain Length (mm): 2228.85 mm
- Chain Length (No. of Links): 117 ST
- Chain Pitch (mm): 19.05 mm
- ISO Chain Number: ISO606-AH
- ISO Minimum Tensile Strength (N): 31300 N
- Lubrication: VSK018: H1-Klüberplus
- Net Weight: 1.84
- Pin Length (mm): 28.8 mm
- REX Minimum Tensile Strength (N): 37500 N
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 19.5 mm