OBS RC 16B-2_W526/W527,2/1 L16 209P
10702313
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 8.28 mm
- Roller Diameter (mm): 15.88 mm
- Attachment Layout: W526/W527,2/1
- Chain Length (mm): 5308.6 mm
- Chain Length (No. of Links): 209 ST
- Chain Pitch (mm): 25.4 mm
- Connecting Link: I-I
- ISO Minimum Tensile Strength (N): 106000 N
- Lubrication: VSK016: H1-Klüberöl +
- Net Weight: 6.47
- Pin Length (mm): 67.4 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 124000 N
- Roller Style: FLP
- Transverse Pitch (mm): 31.88 mm
- Weight unit: KG