RC 60-1_W111934,1+CL,SC+ 140P R+L (nEU)
10702275
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 5.94 mm
- Roller Diameter (mm): 11.91 mm
- Attachment Layout: W111934,1+CL121812,1
- Chain Length (mm): 2667 mm
- Chain Length (No. of Links): 140 ST
- Chain Pitch (mm): 19.05 mm
- Connecting Link: V-I
- ISO Minimum Tensile Strength (N): 31300 N
- Lubrication: VSK001: RexPro
- Net Weight: 1.86
- Pin Length (mm): 25.7 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 37500 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG