OBS RC 16B-1_B72281+ ST+J2 L16 6435P I-K
10702271
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 8.28 mm
- Roller Diameter (mm): 15.88 mm
- Attachment Layout: B72281,1/9
- Chain Length (mm): 163449 mm
- Chain Length (No. of Links): 6.435 ST
- Chain Pitch (mm): 25.4 mm
- Connecting Link: I-KA
- ISO Minimum Tensile Strength (N): 60000 N
- Lubrication: VSK016: H1-Klüberöl +
- Net Weight: 3.13
- Pin Length (mm): 35.4 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 71000 N
- Roller Style: FLP
- Weight unit: KG