RC 40-1 LB SS_239P KRT
10702234
$0.00
/
- Number of Strands/Width: 1
- Chain Construction: Riveted
- Chain Length (mm): 3035.3 mm
- Chain Length (No. of Links): 239 ST
- Chain Pitch (mm): 12.7 mm
- ISO Chain Number: ISO606-A
- Lubrication: Link-Belt-Schmierung
- Net Weight: 0.62
- REX Minimum Tensile Strength (N): 8300 N
- Transverse Pitch (mm): 0 mm
- Weight unit: KG