RC C06B-3_320P (10FT) KRT (nEU)
10702202
$0.00
/
- Number of Strands/Width: 3
- Pin Diameter (mm): 3.28 mm
- Roller Diameter (mm): 6.35 mm
- Base Catalog No: C06B-3
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 3048 mm
- Chain Length (No. of Links): 320 ST
- Chain Pitch (mm): 9.525 mm
- Connecting Link: I-V
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 24900 N
- Lubrication: VSK001: RexPro
- Net Weight: 1.15
- Pin Length (mm): 34 mm
- Plate Style: LGD
- REX Minimum Tensile Strength (N): 24900 N
- Roller Style: FLP
- Transverse Pitch (mm): 10.24 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 8.66 mm