OBS RC 20-1_W104129,1/3 J2 432P V-DI R+L
10702177
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 6 mm
- Roller Diameter (mm): 12 mm
- Attachment Layout: W104129,1/3
- Chain Length (mm): 8640 mm
- Chain Length (No. of Links): 432 ST
- Chain Pitch (mm): 20 mm
- Connecting Link: V-DI
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK001: RexPro
- Net Weight: 2.48
- Pin Length (mm): 32.2 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 38000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG