RC 24B-3 AT_ST 192P SP
10702147
$0.00
/
- Number of Strands/Width: 3
- Chain Construction: Riveted
- Chain Length (mm): 7315.2 mm
- Chain Length (No. of Links): 192 ST
- Chain Pitch (mm): 38.1 mm
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 425000 N
- Lubrication: VSK006: Structovis
- Net Weight: 20.86
- Pin Length (mm): 150 mm
- REX Minimum Tensile Strength (N): 525000 N
- Transverse Pitch (mm): 48.36 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 38.2 mm