RC 120-2_M704/M705,4/1 131P DRW
10702085
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 11.1 mm
- Roller Diameter (mm): 22.22 mm
- Attachment Layout: M704/M705,4/1
- Chain Length (mm): 4991.1 mm
- Chain Length (No. of Links): 131 ST
- Chain Pitch (mm): 38.1 mm
- Connecting Link: I-I
- ISO Minimum Tensile Strength (N): 250000 N
- Lubrication: VSK001: RexPro
- Net Weight: 13.10
- Pin Length (mm): 95.3 mm
- Plate Style: LGD
- REX Minimum Tensile Strength (N): 254000 N
- Roller Style: FLP
- Transverse Pitch (mm): 45.44 mm
- Weight unit: KG