OBS RC 20B-1_CL143012+ J2 L16 2954P R+L
10702083
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 10.19 mm
- Roller Diameter (mm): 19.05 mm
- Attachment Layout: CL143012,1/7
- Chain Length (mm): 93789.5 mm
- Chain Length (No. of Links): 2.954 ST
- Chain Pitch (mm): 31.75 mm
- Connecting Link: I-V
- ISO Minimum Tensile Strength (N): 95000 N
- Lubrication: VSK016: H1-Klüberöl +
- Net Weight: 3.91
- Pin Length (mm): 40.4 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 112000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG