OBS RC S42W_143P
10701995
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 7 mm
- Roller Diameter (mm): 14.27 mm
- Base Catalog No: S42W
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 4994.99 mm
- Chain Length (No. of Links): 143 ST
- Chain Pitch (mm): 34.93 mm
- ISO Chain Number: ISO487
- Lubrication: VSK001: RexPro
- Net Weight: 1.45
- Pin Length (mm): 33.9 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 33500 N
- Roller Style: GWK
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 25.65 mm