RC 08B-1 LB SB_395P KRT
10701989
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 3.96 mm
- Roller Diameter (mm): 8.51 mm
- Base Catalog No: 08B-1 SB
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 5016.5 mm
- Chain Length (No. of Links): 395 ST
- Chain Pitch (mm): 12.7 mm
- Connecting Link: I-I
- ISO Chain Number: REX standard
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 0.71
- Pin Length (mm): 16.95 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 14000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 11.43 mm