RC 16B-2 HIPRO_ST L16 197P
10701986
$0.00
/
- Number of Strands/Width: 2
- Chain Construction: Riveted
- Chain Length (mm): 5003.8 mm
- Chain Length (No. of Links): 197 ST
- Chain Pitch (mm): 25.4 mm
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 106000 N
- Lubrication: VSK016: H1-Klüberöl +
- Net Weight: 5.37
- Pin Length (mm): 67.4 mm
- REX Minimum Tensile Strength (N): 124000 N
- Transverse Pitch (mm): 31.88 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 25.8 mm