RC C2040 LB_119P KRT
10701966
$0.00
/
- Number of Strands/Width: 1
- Base Catalog No: C2040
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 3022.6 mm
- Chain Length (No. of Links): 119 ST
- Chain Pitch (mm): 25.4 mm
- Connecting Link: I-I
- ISO Chain Number: ISO1275
- Lubrication: Link-Belt-Schmierung
- Net Weight: 0.47
- Plate Style: LGD
- Transverse Pitch (mm): 0 mm
- Weight unit: KG