RC 120HE-1 I_SML,RO42CrMo4 59P
10701958
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 11.1 mm
- Roller Diameter (mm): 22.23 mm
- Base Catalog No: 120HE-1 I
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 2247.9 mm
- Chain Length (No. of Links): 59 ST
- Chain Pitch (mm): 38.1 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-AH
- ISO Minimum Tensile Strength (N): 146000 N
- Lubrication: VSK001: RexPro
- Net Weight: 6.20
- Pin Length (mm): 53 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 135000 N
- Roller Style: GSL
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 37.3 mm