OBS RC 28B-1_W82,1/2 136P
10701949
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 15.9 mm
- Roller Diameter (mm): 27.94 mm
- Attachment Layout: W82,1/2
- Chain Length (mm): 6045.2 mm
- Chain Length (No. of Links): 136 ST
- Chain Pitch (mm): 44.45 mm
- Connecting Link: I-V
- ISO Minimum Tensile Strength (N): 200000 N
- Lubrication: VSK001: RexPro
- Net Weight: 10.67
- Pin Length (mm): 63.3 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 200000 N
- Roller Style: FLP
- Weight unit: KG