OBS RC 12B-1 SS_W494,2/2 J2 41P A-A
10701939
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 5.72 mm
- Roller Diameter (mm): 12.07 mm
- Attachment Layout: W494,2/2
- Chain Length (mm): 781.05 mm
- Chain Length (No. of Links): 41 ST
- Chain Pitch (mm): 19.05 mm
- Connecting Link: A-A
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK016: H1-Klüberöl +
- Net Weight: 1.65
- Pin Length (mm): 22.3 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 16000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG