RC 16B-1 BK RK_127P I/C NIP
10701933
MFG #: REX
$0.00
/
- Chain Pitch (in): 1 in
- Inside Plate Height (in): 0.81 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.326 in
- Pin Diameter (mm): 7 mm
- Pin Length (in): 3.091 in
- Plate Thickness (in): 1 in
- Roller Diameter (in): 0.625 in
- Roller Diameter (mm): 12.7 mm
- Base Catalog No: 16B-1 BK RK
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 3225.8 mm
- Chain Length (No. of Links): 127 ST
- Chain Pitch (mm): 25.4 mm
- Connecting Link: I-I
- ISO Chain Number: REX standard
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK001: RexPro
- Net Weight: 1.74
- Pin Length (mm): 27.3 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 45000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 19.25 mm