OBS RC 16B-1_B144256+DS+RO,2 L18 5P V-V
10701917
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 8.28 mm
- Roller Diameter (mm): 15.88 mm
- Attachment Layout: B144256+DS+RO,2
- Chain Length (mm): 127 mm
- Chain Length (No. of Links): 5 ST
- Chain Pitch (mm): 25.4 mm
- Connecting Link: V-V
- ISO Minimum Tensile Strength (N): 60000 N
- Lubrication: VSK018: H1-Klüberplus
- Net Weight: 3.09
- Pin Length (mm): 35.4 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 71000 N
- Roller Style: FLP
- Weight unit: KG