OBS RC 24B-1_B14865,2/7+4A J2 L18 99P V-
10701871
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 14.63 mm
- Roller Diameter (mm): 25.4 mm
- Attachment Layout: B14865,2/7+4A
- Chain Length (mm): 3771.9 mm
- Chain Length (No. of Links): 99 ST
- Chain Pitch (mm): 38.1 mm
- Connecting Link: V-I
- ISO Minimum Tensile Strength (N): 160000 N
- Lubrication: VSK018: H1-Klüberplus
- Net Weight: 7.47
- Pin Length (mm): 53.3 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 198000 N
- Roller Style: FLP
- Weight unit: KG