RC 80H-1_36P FU215-0 KRT
10701853
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 7.92 mm
- Roller Diameter (mm): 15.88 mm
- Base Catalog No: 80H-1
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 914.4 mm
- Chain Length (No. of Links): 36 ST
- Chain Pitch (mm): 25.4 mm
- ISO Chain Number: ISO606-AH
- ISO Minimum Tensile Strength (N): 55600 N
- Lubrication: VSK001: RexPro
- Net Weight: 3.07
- Pin Length (mm): 35.9 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 66500 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 24.4 mm