OBS RC 240-4 E_39P
10701838
$0.00
/
- Number of Strands/Width: 4
- Pin Diameter (mm): 23.8 mm
- Roller Diameter (mm): 47.63 mm
- Base Catalog No: 240-4 E
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 2971.8 mm
- Chain Length (No. of Links): 39 ST
- Chain Pitch (mm): 76.2 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-A
- ISO Minimum Tensile Strength (N): 2000000 N
- Lubrication: VSK001: RexPro
- Net Weight: 96.37
- Pin Length (mm): 358.5 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 2041200 N
- Roller Style: GSL
- Transverse Pitch (mm): 87.83 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 68 mm