RC 24B-1_ST 60P DRW
10701787
$0.00
/
- Number of Strands/Width: 1
- Chain Construction: Riveted
- Chain Length (mm): 2286 mm
- Chain Length (No. of Links): 60 ST
- Chain Pitch (mm): 38.1 mm
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 160000 N
- Lubrication: VSK001: RexPro
- Net Weight: 7.08
- Pin Length (mm): 53.8 mm
- REX Minimum Tensile Strength (N): 198000 N
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 38.4 mm