RC R38-2 SH X_LLB L06 131P
10701776
$0.00
/
- Number of Strands/Width: 2
- Chain Construction: Riveted
- Chain Length (mm): 4991.1 mm
- Chain Length (No. of Links): 131 ST
- Chain Pitch (mm): 38.1 mm
- ISO Chain Number: REX standard
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK006: Structovis
- Net Weight: 17.04
- Pin Length (mm): 108.7 mm
- REX Minimum Tensile Strength (N): 457000 N
- Transverse Pitch (mm): 52 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 40.2 mm