OBSRC C60-2 SS_PIN60-3SSSC,1/2+3A J2 L20
10701768
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 5.94 mm
- Roller Diameter (mm): 11.91 mm
- Attachment Layout: PIN60-3SSSC,1/2+3A
- Chain Length (mm): 0 mm
- Chain Length (No. of Links): 0 ST
- Chain Pitch (mm): 19.05 mm
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK020: H1-Klüberöl
- Net Weight: 3.48
- Pin Length (mm): 48.5 mm
- Plate Style: LGD
- REX Minimum Tensile Strength (N): 40000 N
- Roller Style: FLP
- Transverse Pitch (mm): 22.78 mm
- Weight unit: KG