RC 10B-1_ST L18 315P
10701731
$0.00
/
- Number of Strands/Width: 1
- Chain Construction: Riveted
- Chain Length (mm): 5000.625 mm
- Chain Length (No. of Links): 315 ST
- Chain Pitch (mm): 15.875 mm
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 22200 N
- Lubrication: VSK018: H1-Klüberplus
- Net Weight: 0.93
- Pin Length (mm): 18.9 mm
- REX Minimum Tensile Strength (N): 23800 N
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 13.41 mm