OBS RC 12B-1_M416-80+RO+ LI J2 L16 540P

10701692
$0.00 /
  • Number of Strands/Width: 1
  • Pin Diameter (mm): 5.72 mm
  • Roller Diameter (mm): 12.07 mm
  • Attachment Layout: M416-80+RO140987,CL,1/18
  • Chain Length (mm): 10287 mm
  • Chain Length (No. of Links): 540 ST
  • Chain Pitch (mm): 19.05 mm
  • Connecting Link: I-V
  • ISO Minimum Tensile Strength (N): 28900 N
  • Lubrication: VSK016: H1-Klüberöl +
  • Net Weight: 1.51
  • Pin Length (mm): 22.3 mm
  • Plate Style: LSW
  • REX Minimum Tensile Strength (N): 29000 N
  • Roller Style: FLP
  • Weight unit: KG
QTY