OBS RC 64-1 SHBK L/A_L06 33P+AEG/BS DRW
10701669
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 30 mm
- Roller Diameter (mm): 39.38 mm
- Base Catalog No: 64-1 SHBK L/A
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 2243.5 mm
- Chain Length (No. of Links): 33 ST
- Chain Pitch (mm): 63.5 mm
- Connecting Link: AEG-AEG
- ISO Chain Number: REX standard
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK006: Structovis
- Net Weight: 27.62
- Pin Length (mm): 103 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 0 N
- Roller Style: GSL
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 71.5 mm