RC 16B-1_1969P HSP
10701641
$0.00
/
- Number of Strands/Width: 1
- Chain Construction: Riveted
- Chain Length (mm): 50063.4 mm
- Chain Length (No. of Links): 1.971 ST
- Chain Pitch (mm): 25.4 mm
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 60000 N
- Lubrication: VSK001: RexPro
- Net Weight: 2.92
- Pin Length (mm): 35.4 mm
- REX Minimum Tensile Strength (N): 71000 N
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 25.6 mm