OBS RC 16B-1_W510VRB,2/4 L05 199P
10701622
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 8.28 mm
- Roller Diameter (mm): 15.88 mm
- Attachment Layout: W510VRB,2/4
- Chain Length (mm): 5054.6 mm
- Chain Length (No. of Links): 199 ST
- Chain Pitch (mm): 25.4 mm
- Connecting Link: I-I
- ISO Minimum Tensile Strength (N): 60000 N
- Lubrication: VSK005: Korrosionsschutz
- Net Weight: 3.11
- Pin Length (mm): 35.4 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 71000 N
- Roller Style: FLP
- Weight unit: KG