OBS RC R44-1 SH X_SSG L06 50P
10701551
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 15.9 mm
- Roller Diameter (mm): 27.94 mm
- Base Catalog No: R44-1 SH X
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 2222.5 mm
- Chain Length (No. of Links): 50 ST
- Chain Pitch (mm): 44.45 mm
- Connecting Link: I-V
- ISO Chain Number: REX standard
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK006: Structovis
- Net Weight: 10.27
- Pin Length (mm): 66.3 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 270000 N
- Roller Style: GSL
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 46.8 mm