RC 64S-1 XT_79P SP
10701547
$0.00
/
- Number of Strands/Width: 1
- Chain Construction: Riveted
- Chain Length (mm): 5016.5 mm
- Chain Length (No. of Links): 79 ST
- Chain Pitch (mm): 63.5 mm
- ISO Chain Number: REX standard
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK006: Structovis
- Net Weight: 18.87
- Pin Length (mm): 85 mm
- REX Minimum Tensile Strength (N): 530000 N
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 59.8 mm