OBS RC 220B BK_CL,0/AM4P PL J16 L06 21P
10701543
MFG #: System Plast
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 10.19 mm
- Roller Diameter (mm): 19.05 mm
- Base Catalog No: 220B BK
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 1333.5 mm
- Chain Length (No. of Links): 21 ST
- Chain Pitch (mm): 63.5 mm
- Connecting Link: I-I
- ISO Chain Number: ISO1275
- Lubrication: VSK006: Structovis
- Net Weight: 1.84
- Pin Length (mm): 36.6 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 50000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 26.2 mm