RC 20B-2_PL J2/0,02%+TF L06 160P SP
10701497
$0.00
/
- Number of Strands/Width: 2
- Chain Construction: Riveted
- Chain Length (mm): 5080 mm
- Chain Length (No. of Links): 160 ST
- Chain Pitch (mm): 31.75 mm
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 170000 N
- Lubrication: VSK006: Structovis
- Net Weight: 7.54
- Pin Length (mm): 76.9 mm
- REX Minimum Tensile Strength (N): 196000 N
- Transverse Pitch (mm): 36.45 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 29.2 mm