RC 10B-2_B121022,1/1 97P
10701472
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 5.08 mm
- Roller Diameter (mm): 10.16 mm
- Attachment Layout: B121022,1/1
- Chain Length (mm): 1539.875 mm
- Chain Length (No. of Links): 97 ST
- Chain Pitch (mm): 15.875 mm
- Connecting Link: I-I
- ISO Minimum Tensile Strength (N): 44500 N
- Lubrication: VSK001: RexPro
- Net Weight: 1.96
- Pin Length (mm): 48.1 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 45200 N
- Roller Style: FLP
- Transverse Pitch (mm): 16.59 mm
- Weight unit: KG