RC 100HE-1_159P
10701460
$0.00
/
- Number of Strands/Width: 1
- Chain Construction: Riveted
- Chain Length (mm): 5048.25 mm
- Chain Length (No. of Links): 159 ST
- Chain Pitch (mm): 31.75 mm
- ISO Chain Number: ISO606-AH
- ISO Minimum Tensile Strength (N): 104000 N
- Lubrication: VSK001: RexPro
- Net Weight: 4.52
- Pin Length (mm): 42.8 mm
- REX Minimum Tensile Strength (N): 115000 N
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 29.3 mm