RC 35-2 LB_319P KRT
10701430
$0.00
/
- Number of Strands/Width: 2
- Base Catalog No: 35-2
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 3038.475 mm
- Chain Length (No. of Links): 319 ST
- Chain Pitch (mm): 9.525 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-C
- Lubrication: Link-Belt-Schmierung
- Net Weight: 0.63
- Weight unit: KG