OBS RC 24B-1_W740,2/2 88P
10701421
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 14.63 mm
- Roller Diameter (mm): 25.4 mm
- Attachment Layout: W740,2/2
- Chain Length (mm): 3352.8 mm
- Chain Length (No. of Links): 88 ST
- Chain Pitch (mm): 38.1 mm
- Connecting Link: I-V
- ISO Minimum Tensile Strength (N): 160000 N
- Lubrication: VSK001: RexPro
- Net Weight: 10.63
- Pin Length (mm): 53.8 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 198000 N
- Roller Style: FLP
- Weight unit: KG